(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Twill Long Sleeve Jacket 1480 1480-20-L

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Twill Long Sleeve Jacket 1480
Part Number: 1480-20-L

Standard Unit Price: SGD 67.20 Special Price SGD 67.20
Quantity: 1 Pair
Days to Ship: 10 Day(s)

[Features]
· Combines functionality with ease of movement.
· A simple design with plain colors that uses the new "Banzai Cut" and Norfolk-style action pleats for increased ease of movement.
· It is also functional, with a breast pocket featuring a mobile phone pocket, pen pocket, etc.

Specifications of 1480-20-L

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    Inner Pocket
  • With Pen Holder
    Pen Pocket (Left/Chest/Left Sleeve)
  • Features
    Water Repellent Processing
  • Mixing Ratio
    Polyester 60%, Cotton 40%
  • Material
    T/C twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    65
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714378263

Please check the type/dimensions/specifications of the part 1480-20-L in the Twill Long Sleeve Jacket 1480 series.

Similar Part Numbers

Part Number
1480-19-L
1480-19-LL
1480-19-M
1480-20-LL
1480-20-M
1480-20-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Product Code Contents

SGD 72.30

1 Piece(s) 10 Day(s) Navy BlueL5211555.565Deep Navy4991714378171-

SGD 64.10

1 Piece(s) 10 Day(s) Navy BlueLL53.51195767Deep Navy4991714378188-

SGD 72.30

1 Piece(s) 10 Day(s) Navy BlueM50.51115363Deep Navy4991714378164-

SGD 67.20

1 Piece(s) 10 Day(s) GrayLL53.51195767Gray4991714378270-

SGD 67.20

1 Piece(s) 10 Day(s) GrayM50.51115363Gray4991714378256-

SGD 67.20

1 Piece(s) 10 Day(s) GrayS491075061Gray4991714378249-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)