(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Shoes, Small Shoes 85025

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Shoes, Small Shoes 85025

Standard Unit Price:
SGD 80.31
Days to Ship :
10 Day(s)

[Features]
· Suitable for difficult workplace conditions thanks to heat-resistant single-layer rubber sole.
· Businesslike design suitable for both office and on-site work.
· Shoe-type model with simple yet businesslike design you can use both in the office and onsite. "Shiny" type with heat-resistant single-layer rubber sole, suitable for difficult work conditions such as steelworks and welding workshops.

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Cowhide
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Pass
  • Weight(g)
    1000
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • 29
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24
10 Day(s)
SGD 80.31

Part Number : 85025-90-24
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.31
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Cowhide
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Pass
  • Weight(g)
    1000
1 Pair
24.5
10 Day(s)
SGD 80.31

Part Number : 85025-90-24.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.31
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Cowhide
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Pass
  • Weight(g)
    1000
1 Pair
25
10 Day(s)
SGD 80.31

Part Number : 85025-90-25
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.31
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Cowhide
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Pass
  • Weight(g)
    1000
1 Pair
25.5
10 Day(s)
SGD 80.31

Part Number : 85025-90-25.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.31
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Cowhide
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Pass
  • Weight(g)
    1000
1 Pair
26
10 Day(s)
SGD 80.31

Part Number : 85025-90-26
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.31
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Cowhide
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Pass
  • Weight(g)
    1000
1 Pair
26.5
10 Day(s)
SGD 80.31

Part Number : 85025-90-26.5
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.31
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Cowhide
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Pass
  • Weight(g)
    1000
1 Pair
27
10 Day(s)
SGD 80.31

Part Number : 85025-90-27
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.31
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    JIS standard product
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Cowhide
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Pass
  • Weight(g)
    1000
1 Pair
28
10 Day(s)
SGD 80.31

Part Number : 85025-90-28
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.31
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Cowhide
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Pass
  • Weight(g)
    1000
1 Pair
29
10 Day(s)
SGD 80.31

Part Number : 85025-90-29
Days to Ship 10 Day(s)
Standard Unit Price SGD 80.31
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    JIS standard product
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Synthetic Rubber
  • Instep cover
    Cowhide
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JIS T 8101 Grade S Pass
  • Weight(g)
    1000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)