(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
High-Laced Safety Boots 85022 85022-90-24

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

High-Laced Safety Boots 85022
Part Number: 85022-90-24

Standard Unit Price: SGD 110.70 Special Price SGD 110.70
Quantity: 1 Pair
Days to Ship: 10 Day(s)

[Features]
· Mid-length model suitable for a wide range of sites.
· Mid-length work boot to provide ankle protection.
· Mid-length work boot combines advantages of high boots and shoes.
· Lightweight "no shine" type including 2-layer urethane sole with excellent cushioning, designed for general on-site work.

Specifications of 85022-90-24

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    Urethane Double Layer
  • Instep cover
    Cowhide
  • Toecap Material
    Resin Toe Box
  • Standard Equivalent Product
    JIS T 8101 Grade S Pass
  • Weight(g)
    1000

Please check the type/dimensions/specifications of the part 85022-90-24 in the High-Laced Safety Boots 85022 series.

Similar Part Numbers

Part Number
85022-90-24.5
85022-90-25
85022-90-25.5
85022-90-26
85022-90-26.5
85022-90-27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(cm)
Amount Of Content

SGD 110.70

1 Piece(s) 10 Day(s) 24.5-

SGD 110.70

1 Piece(s) 10 Day(s) 25-

SGD 110.70

1 Piece(s) 10 Day(s) 25.5-

SGD 110.70

1 Piece(s) 10 Day(s) 26-

SGD 110.70

1 Piece(s) 10 Day(s) 26.5-

SGD 110.70

1 Piece(s) 10 Day(s) 27-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)