(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Pointed Taps for Hard-to-Machine Materials_EH-PO (Part Numbers)

Spiral Pointed Taps for Hard-to-Machine Materials_EH-PO

Suitable for tapping high-hardness steels of 35 to 45 HRC such as high carbon steel, alloy steel forgings, tempering material, mold material, etc.

PDF

Part Number

Configured Part Number is shown.

EPHS8.0N

Part Number
EPHS8.0N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

SGD 23.74

1 Piece(s) 9 Day(s) M81.2570P422-6.258e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 4.5P Tool Material Type Cobalt HSS
work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Copper (Cu) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves 3

Please check the type/dimensions/specifications of the part EPHS8.0N in the Spiral Pointed Taps for Hard-to-Machine Materials_EH-PO series.

Similar Part Numbers

Part Number
EPHMR4.0I
EPHMR5.0K
EPHMR6.0M
EPHMS010N
EPHMS010O
EPHT016Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

SGD 14.73

1 Piece(s) 8 Day(s) M40.752P31117547c

SGD 15.60

1 Piece(s) 8 Day(s) M50.860P313225.54.57c

SGD 16.07

1 Piece(s) 8 Day(s) M6162P3152664.57c

SGD 30.60

1 Piece(s) 4 Day(s) or more M101.2575P423-75.58e

SGD 29.30

1 Piece(s) 8 Day(s) M101.575P423-75.58e

SGD 79.19

1 Piece(s) 9 Day(s) M16295P532-12.51013e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)