(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for Hard-to-Machine Materials_EH-HT (Part Numbers)

Hand Taps for Hard-to-Machine Materials_EH-HT

Click this image to zoom it.

Move the mouse over the image to zoom

Suitable for tapping high-hardness steels of 35 to 45 HRC such as high carbon steel, alloy steel forgings, tempering material, mold material, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

ETHMS024O1

Part Number
ETHMS024O1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 323.59

1 Piece(s) 8 Day(s) M241.52.5P120P439-1915184e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type Cobalt HSS work material Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Ductile Cast Iron (FCD)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part ETHMS024O1 in the Hand Taps for Hard-to-Machine Materials_EH-HT series.

Similar Part Numbers

Part Number
ETHMR4.0I5
ETHMR5.0K1
ETHMR5.0K5
ETHMS024O5
ETHMS8.0N1
ETHMS8.0N5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 16.33

1 Piece(s) 9 Day(s) M40.75P52P311175473c

SGD 13.39

1 Piece(s) 8 Day(s) M50.82.5P60P313225.54.573c

SGD 16.49

1 Piece(s) 9 Day(s) M50.85P60P313225.54.573c

SGD 323.59

1 Piece(s) 8 Day(s) M241.55P120P439-1915184e

SGD 21.50

1 Piece(s) 8 Day(s) M81.252.5P70P419-6.2584e

SGD 22.69

1 Piece(s) 9 Day(s) M81.255P70P419-6.2584e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)