(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Taps for Light Alloys_N-CT-FC (Part Numbers)

Carbide Taps for Light Alloys_N-CT-FC

A carbide tap suitable for thread machining of hard and brittle material such as cast iron.

PDF

Part Number

Configured Part Number is shown.

TCNS012M1

Part Number
TCNS012M1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 564.19

1 Piece(s) 9 Day(s) MeterM1211.5P70P4198.56.594e

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide work material Quenched and tempered steel (45 to 55 HRC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TCNS012M1 in the Carbide Taps for Light Alloys_N-CT-FC series.

Similar Part Numbers

Part Number
TCNR010N3
TCNR010O1
TCNR010O3
TCNS012M3
TCNS012N1
TCNS012N3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 238.07

1 Piece(s) 8 Day(s) MeterM101.253P75P32275.584e

SGD 199.94

1 Piece(s) 7 Day(s) or more MeterM101.51.5P75P32475.584e

SGD 237.45

1 Piece(s) 8 Day(s) MeterM101.53P75P32475.584e

SGD 357.00

1 Piece(s) 4 Day(s) or more MeterM1213P70P4198.56.594e

SGD 342.54

1 Piece(s) 4 Day(s) or more MeterM121.251.5P80P4228.56.594e

SGD 342.54

1 Piece(s) 4 Day(s) or more MeterM121.253P80P4228.56.594e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)