(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Taps for Light Alloys_N-CT-LA (Part Numbers)

Carbide Taps for Light Alloys_N-CT-LA

A carbide tap suitable for thread cutting with aluminum casting (AC), aluminum die castings (ADC), zinc die castings (ZDC), etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TW6.0M1LWBA

 
Part Number
TW6.0M1LWBA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 202.27

1 Piece(s) 4 Day(s) or more M611.5P651b196.25843

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide work material Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TW6.0M1LWBA in the Carbide Taps for Light Alloys_N-CT-LA series.

Similar Part Numbers

Part Number
TCNR010N1A
TCNR010N3A
TCNR010O1A
TCNR010O3A
TW8.0N1LWB5
TW8.0N1LWBA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 199.94

1 Piece(s) 4 Day(s) or more M101.251.5P75P32275.583e

SGD 199.94

1 Piece(s) 4 Day(s) or more M101.253P75P32275.583e

SGD 245.22

1 Piece(s) 4 Day(s) or more M101.51.5P75P32475.583e

SGD 245.22

1 Piece(s) 4 Day(s) or more M101.53P75P32475.583e

SGD 328.00

1 Piece(s) 7 Day(s) M81.255P751b2475.5843

SGD 258.14

1 Piece(s) 4 Day(s) or more M81.251.5P751b2475.5843

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)