(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Taps for Light Alloys_N-CT-LA (Part Numbers)

Carbide Taps for Light Alloys_N-CT-LA

A carbide tap suitable for thread cutting with aluminum casting (AC), aluminum die castings (ADC), zinc die castings (ZDC), etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TCNR2.0E1A

 
Part Number
TCNR2.0E1A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 123.03

1 Piece(s) 8 Day(s) M20.41.5P40P3832.553p

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide work material Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TCNR2.0E1A in the Carbide Taps for Light Alloys_N-CT-LA series.

Similar Part Numbers

Part Number
TCNR010N3A
TCNR010O1A
TCNR010O3A
TCNR2.0E3A
TCNR2.2F1A
TCNR2.2F3A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 199.94

1 Piece(s) 4 Day(s) or more M101.253P75P32275.583e

SGD 245.22

1 Piece(s) 4 Day(s) or more M101.51.5P75P32475.583e

SGD 245.22

1 Piece(s) 4 Day(s) or more M101.53P75P32475.583e

SGD 105.12

1 Piece(s) 4 Day(s) or more M20.43P40P3832.553p

SGD 190.83

1 Piece(s) 8 Day(s) M2.20.451.5P42P39.532.553p

SGD 190.83

1 Piece(s) 8 Day(s) M2.20.453P42P39.532.553p

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)