(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S (Part Numbers)

Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S

5-piece set that can be used to check several types of pilot holes and pilot hole depth. High-speed tool steel is used out of consideration for abrasion resistance. Can be used for both through-holes and blind-holes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CPCS010JF

 
Part Number
CPCS010JF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%

SGD 48.94

1 Piece(s) 9 Day(s) MeterM100.7511011027.510-9.391 (75%)9.472 (65%)152025-

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel Tap Type Thread-cutting-related tool Hole type For through hole / For blind hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part CPCS010JF in the Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S series.

Similar Part Numbers

Part Number
CPCS010JC
CPCS010JD
CPCS010JE
CPCS010JM
CPCS010JS
CPCS010MA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%

SGD 48.94

1 Piece(s) 9 Day(s) MeterM100.7511011027.510-9.269 (90%)9.350 (80%)152025-

SGD 48.94

1 Piece(s) 9 Day(s) MeterM100.7511011027.510-9.310 (85%)9.391 (75%)152025-

SGD 48.94

1 Piece(s) 9 Day(s) MeterM100.7511011027.510-9.350 (80%)9.432 (70%)152025-

SGD 216.79

1 Piece(s) 9 Day(s) MeterM100.7511011027.510-95% to 65% (5-Piece Set)95% to 65% (5-Piece Set)152025-

SGD 216.79

1 Piece(s) 9 Day(s) MeterM100.7511011027.510-100% to 70% (5-Piece Set)100% to 70% (5-Piece Set)152025-

SGD 48.94

1 Piece(s) 9 Day(s) MeterM10111011027.510-8.917 (100%)9.026 (90%)152025-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)