(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Short Spiral Pointed Taps for Deep Hole Use_S-PO (Part Numbers)

Short Spiral Pointed Taps for Deep Hole Use_S-PO

A tap with short thread length effective for deep screw tapping of 2.5 times nominal diameter or more.
[Features]
· Short thread length gives low frictional resistance.
· Good supply of cutting oil is effective for deep thread machining to 2.5 times the nominal diameter or more.
· Oxide treatment (OX treatment) applied to prevent welding.
[Applications]
· Optimal for deep thread machining to 2.5 times the nominal diameter or more.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PSMS030O

 
Part Number
PSMS030O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
work material Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

SGD 534.70

1 Piece(s) 9 Day(s) M301.5Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Quenched and tempered steel (25 to 35 HRC)[○] / Ductile Cast Iron (FCD)[○]135P420-2317204e-1Oxidation treatment

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
Tap Type Point tap Hole type For through hole Coating Y/N NA

Please check the type/dimensions/specifications of the part PSMS030O in the Short Spiral Pointed Taps for Deep Hole Use_S-PO series.

Similar Part Numbers

Part Number
PSMQ2.6F
PSMQ3.0G
PSMQ3.5H
PSMT030T
PSMT033T
PSMT036U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
work material Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

SGD 20.69

1 Piece(s) 4 Day(s) or more M2.60.45Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯]46P241432.552dOxidation treatment

SGD 11.95

1 Piece(s) 8 Day(s) M30.5Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯]46P251443.263dOxidation treatment

SGD 20.06

1 Piece(s) 8 Day(s) M3.50.6Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯]52P27165473dOxidation treatment

SGD 404.90

1 Piece(s) 7 Day(s) M303.5Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯]135P530-2317204eOxidation treatment

SGD 388.44

1 Piece(s) 4 Day(s) or more M333.5Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◎] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]145P530-25192243Oxide Treatment

SGD 449.13

1 Piece(s) 4 Day(s) or more M364Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◎] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]155P540-28212443Oxide Treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)