(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Pointed Taps for High Carbon Steels_HC+PO (Part Numbers)

Spiral Pointed Taps for High Carbon Steels_HC+PO

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spiral Pointed Taps for High Carbon Steels_HC+PO
  • Spiral Pointed Taps for High Carbon Steels_HC+PO

PDF

Part Number

Configured Part Number is shown.

PCQ2.5F

Part Number
PCQ2.5F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 15.46

1 Piece(s) 8 Day(s) M2.50.4544P29.51632.552c

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) Tap Type Point tap Hole type For through hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part PCQ2.5F in the Spiral Pointed Taps for High Carbon Steels_HC+PO series.

Similar Part Numbers

Part Number
PCMQ6.0M
PCMR010N
PCMR010O
PCQ2.6F
PCR010O
PCR8.0N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 12.40

1 Piece(s) 8 Day(s) M6162P2152664.573c

SGD 25.55

1 Piece(s) 4 Day(s) or more M101.2575P323-75.583e

SGD 21.10

1 Piece(s) 8 Day(s) M101.575P323-75.583e

SGD 15.46

1 Piece(s) 8 Day(s) M2.60.4544P29.51632.552c

SGD 22.01

1 Piece(s) 8 Day(s) M101.575P324-75.583e

SGD 17.05

1 Piece(s) 8 Day(s) M81.2570P322-6.2583e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)