(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps for High Carbon Steels, Oxidized_HC+SP-OX (Part Numbers)

Spiral Fluted Taps for High Carbon Steels, Oxidized_HC+SP-OX

It is suitable for tapping high carbon steel such as S55C. Has undergone oxidation treatment.

PDF

Part Number

Configured Part Number is shown.

SCMQ010OX

 
Part Number
SCMQ010OX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

SGD 21.32

1 Piece(s) 8 Day(s) M101.575P223-75.58e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Number of Grooves 3 Surface Treatment Oxidation treatment
Torsional Angle 35°

Please check the type/dimensions/specifications of the part SCMQ010OX in the Spiral Fluted Taps for High Carbon Steels, Oxidized_HC+SP-OX series.

Similar Part Numbers

Part Number
SCMQ012PX
SCMQ016QX
SCMQ8.0NX
SCPP3.0GX
SCPQ4.0IX
SCPQ5.0KX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

SGD 29.32

1 Piece(s) 8 Day(s) M121.7582P226-8.56.59e

SGD 52.06

1 Piece(s) 8 Day(s) M16295P226-12.51013e

SGD 17.10

1 Piece(s) 8 Day(s) M81.2570P219-6.258e

SGD 11.00

1 Piece(s) 8 Day(s) M30.546P191443.26c

SGD 11.00

1 Piece(s) 4 Day(s) or more M40.752P21117547c

SGD 11.80

1 Piece(s) 8 Day(s) M50.860P213225.54.57c

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)