(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for Parallel Pipe Threads_PF (Part Numbers)

Hand Taps for Parallel Pipe Threads_PF

Click this image to zoom it.

Move the mouse over the image to zoom

The parallel thread type is used for machining parallel threads used for ordinary mechanical connection when connecting pipes and piping parts.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

TH2F12Q1

Part Number
TH2F12Q1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 247.52

1 Piece(s) 8 Day(s) 3/4141.5P85352317204

Loading...

  1. 1
 

Basic Information

Screw Types Parallel for Pipes Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Tap for pipes Hole type For through hole / For blind hole Coating Y/N NA
Class II Shape v

Please check the type/dimensions/specifications of the part TH2F12Q1 in the Hand Taps for Parallel Pipe Threads_PF series.

Similar Part Numbers

Part Number
TH2F04-1
TH2F06-1
TH2F08Q
TH2F14Q
TH2F16U
TH2F16U1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 56.69

1 Piece(s) 8 Day(s) 1/4191.5P6228119124

SGD 73.30

1 Piece(s) 7 Day(s) 3/8191.5P65281411144

SGD 109.22

1 Piece(s) 9 Day(s) 1/2143.5P80351814174

SGD 371.98

1 Piece(s) 8 Day(s) 7/8143.5P90402419224

SGD 327.02

1 Piece(s) 9 Day(s) 1113.5P95452621244

SGD 463.24

1 Piece(s) 8 Day(s) 1111.5P95452621244

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)