(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for Taper Pipe Threads, Long (ℓg) Type_PT (Part Numbers)

Hand Taps for Taper Pipe Threads, Long (ℓg) Type_PT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hand Taps for Taper Pipe Threads, Long (ℓg) Type_PT
  • Hand Taps for Taper Pipe Threads, Long (ℓg) Type_PT

A cutting tap used for screw tapping in connecting pipes and pipe parts where the main purpose is mechanical connection. Can be used for machining tapered threads requiring durability such as water pipes and gas pipes

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

TH2T24U

 
Part Number
TH2T24U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

SGD 789.96

1 Piece(s) 9 Day(s) 1'1/2-11110453829326h32

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class II

Please check the type/dimensions/specifications of the part TH2T24U in the Hand Taps for Taper Pipe Threads, Long (ℓg) Type_PT series.

Similar Part Numbers

Part Number
TH2T08Q
TH2T10Q
TH2T12Q
TH2T28U
TH2T32U
TH2T36U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

SGD 130.42

1 Piece(s) 9 Day(s) 1/2-1480351814174h25

SGD 243.38

1 Piece(s) 8 Day(s) 5/8-1482351915184h25

SGD 208.61

1 Piece(s) 9 Day(s) 3/4-1485352317204h25

SGD 1,728.53

1 Piece(s) 8 Day(s) 1'3/4-11115454232356h32

SGD 1,272.39

1 Piece(s) 9 Day(s) 2'-11120504635386h35

SGD 3,137.20

1 Piece(s) 9 Day(s) 2'1/4-11145655038426h50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)