(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for Taper Pipe Threads Short (ℓg) Type_S-PT (Part Numbers)

Hand Taps for Taper Pipe Threads Short (ℓg) Type_S-PT

Click this image to zoom it.

Move the mouse over the image to zoom

A cutting tap used for screw tapping in connecting pipes and pipe parts where the main purpose is mechanical connection. Can be used for machining tapered threads requiring durability such as water pipes and gas pipes

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

TSPT04

Part Number
TSPT04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

SGD 44.50

1 Piece(s) 8 Day(s) 1/4-196219.5119124h12.5

Loading...

  1. 1
 

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class II

Please check the type/dimensions/specifications of the part TSPT04 in the Hand Taps for Taper Pipe Threads Short (ℓg) Type_S-PT series.

Similar Part Numbers

Part Number
TSPT01K-8
TSPT02K
TSPT08Q
TSPT12Q
TSPT16U
TSPT20U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

SGD 32.50

1 Piece(s) 9 Day(s) 1/16-285516.58694i10.5

SGD 30.44

1 Piece(s) 8 Day(s) 1/8-285516.58694h10.5

SGD 105.66

1 Piece(s) 8 Day(s) 1/2-1480271814174h17

SGD 204.76

1 Piece(s) 9 Day(s) 3/4-1485292317204h19

SGD 374.99

1 Piece(s) 9 Day(s) 1'-1195352621245h22

SGD 563.19

1 Piece(s) 9 Day(s) 1'1/4-1110537.53226305h24.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)