(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Shank Spiral Pointed Taps_LS-PO (Part Numbers)

Long Shank Spiral Pointed Taps_LS-PO

Click this image to zoom it.

Move the mouse over the image to zoom

* LS-N-PO will switch to LS-PO as soon as the stock runs out.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

POR8.0NL10

Part Number
POR8.0NL10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 29.78

1 Piece(s) 9 Day(s) MeterM81.25100P3196.2583

Loading...

  1. 1
 

Basic Information

Chamfer threads 5P Tool Material Type High-speed steel Tap Type Point tap
Hole type For through hole Coating Y/N NA Shape e

Please check the type/dimensions/specifications of the part POR8.0NL10 in the Long Shank Spiral Pointed Taps_LS-PO series.

Similar Part Numbers

Part Number
PNR016OL15
PNR8.0NL15
PNS012PL15
POR8.0NL12
POR8.0NL15
POR8.0NL20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

SGD 97.73

1 Piece(s) 9 Day(s) MeterM161.5150P33212.510133

SGD 48.14

1 Piece(s) 9 Day(s) MeterM81.25150P3226.2583

SGD 76.22

1 Piece(s) 9 Day(s) MeterM121.75150P4298.56.593

SGD 53.81

1 Piece(s) 8 Day(s) MeterM81.25120P3196.2583

SGD 41.69

1 Piece(s) 8 Day(s) MeterM81.25150P3196.2583

SGD 109.59

1 Piece(s) 8 Day(s) MeterM81.25200P3196.2583

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)