(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Shank Hand Taps for Left Hand Threads_LS-HT-LH (Part Numbers)

Long Shank Hand Taps for Left Hand Threads_LS-HT-LH

■ Long shank hand taps for tapping left-handthreads in deep holes that cannot be reachedwith a standard overall length.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TNMQ8.0N110L

 
Part Number
TNMQ8.0N110L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

SGD 51.51

1 Piece(s) 9 Day(s) M81.251.5P100P2196.258

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Number of Grooves 4 Shape e Threaded Direction For Left Screws

Please check the type/dimensions/specifications of the part TNMQ8.0N110L in the Long Shank Hand Taps for Left Hand Threads_LS-HT-LH series.

Similar Part Numbers

Part Number
TNMQ010O115L
TNMQ010O510L
TNMQ010O515L
TNMQ8.0N115L
TNMQ8.0N510L
TNMQ8.0N515L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

SGD 102.11

1 Piece(s) 8 Day(s) M101.51.5P150P22375.58

SGD 62.57

1 Piece(s) 8 Day(s) M101.55P100P22375.58

SGD 102.11

1 Piece(s) 9 Day(s) M101.55P150P22375.58

SGD 87.69

1 Piece(s) 9 Day(s) M81.251.5P150P2196.258

SGD 51.51

1 Piece(s) 8 Day(s) M81.255P100P2196.258

SGD 87.69

1 Piece(s) 8 Day(s) M81.255P150P2196.258

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)