(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plus Series Spiral Pointed Taps_+PO (Part Numbers)

Plus Series Spiral Pointed Taps_+PO

Click this image to zoom it.

Move the mouse over the image to zoom

A point tap suitable for medium- to high-speed machining with machining centers, etc.
[Features]
· Optimal design of the threads allow burdens of machining on each biting blade to be reduced, resulting reduction of machining torque as well as enhancement of wear resistance.
[Applications]
· Can be machined at 10 to 15 m/min using a machining center (fully-synchronized feeding recommended).

PDF

Part Number

Configured Part Number is shown.

PNPQ5.0K

Part Number
PNPQ5.0K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 11.50

1 Piece(s) 8 Day(s) M50.860P213225.54.573c

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Point tap Hole type For through hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part PNPQ5.0K in the Plus Series Spiral Pointed Taps_+PO series.

Similar Part Numbers

Part Number
PNPQ3.0G
PNPQ3.5H
PNPQ4.0I
PNPQ6.0M
PNPR5.0K
PNPR6.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 10.90

1 Piece(s) 8 Day(s) M30.546P291443.263c

SGD 11.30

1 Piece(s) 8 Day(s) M3.50.652P211165473c

SGD 10.70

1 Piece(s) 4 Day(s) or more M40.752P211175473c

SGD 12.90

1 Piece(s) 8 Day(s) M6162P2152664.573c

SGD 12.10

1 Piece(s) 9 Day(s) M50.860P313225.54.573c

SGD 68.33

1 Piece(s) 9 Day(s) M6162P3152664.573c

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)