(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for Left Hand Threads_HT-LH (Part Numbers)

Hand Taps for Left Hand Threads_HT-LH

It is suitable for threading for simple installation used for thin steel plates such as SPC and SPH and mild steel of SS400, S20 or less.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

TNMR011N1-L

Part Number
TNMR011N1-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 56.69

1 Piece(s) 9 Day(s) M111.251.5P82P326-8.56.594e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Threaded Direction For Left Screws

Please check the type/dimensions/specifications of the part TNMR011N1-L in the Hand Taps for Left Hand Threads_HT-LH series.

Similar Part Numbers

Part Number
TNMP1.2B5-L
TNMP1.4C1-L
TNMP1.4C5-L
TNMR011N5-L
TNMR012M1-L
TNMR012M5-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 61.55

1 Piece(s) 8 Day(s) M1.20.255P36P14.5-32.553a

SGD 50.36

1 Piece(s) 8 Day(s) M1.40.31.5P36P15.4-32.553a

SGD 50.36

1 Piece(s) 8 Day(s) M1.40.35P36P15.4-32.553a

SGD 56.69

1 Piece(s) 9 Day(s) M111.255P82P326-8.56.594e

SGD 66.62

1 Piece(s) 8 Day(s) M1211.5P82P326-8.56.594e

SGD 66.62

1 Piece(s) 8 Day(s) M1215P82P326-8.56.594e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)