(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps_HT (Part Numbers)

Hand Taps_HT

Click this image to zoom it.

Move the mouse over the image to zoom

Hand tap used for general tapping work.
[Features]
・ High blade tip strength makes it easy for regrinding.
・ More suitable for manual work compared to taps of other shapes.
・ 2 types are available, with 5P or 1.5P chamfered threads.
・ When machining a blind hole manually, finish machining with 1.5P is recommended after first machining with 5P.
・ Machining with mechanical machinery is also possible.
・ Has straight grooves out of consideration for cutting chip stow.
・ Suitable for work materials whose cutting chips are powder or small coiled close to the powder.
[Applications]
・ Ideal for threading SPC/SPH and other thin plates or SS400/S20 or below mild steel.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TNMR8.0N1

 
Part Number
TNMR8.0N1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 14.90

1 Piece(s) 8 Day(s) MeterM81.251.5P70P319-6.2583e

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TNMR8.0N1 in the Hand Taps_HT series.

Similar Part Numbers

Part Number
TNMP1.0B5
TNMP1.1A1
TNMP1.1A5
TNMR8.0N1F
TNMR8.0N5
TNMR8.0N5F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

SGD 29.00

1 Piece(s) 8 Day(s) MeterM10.255P36P14.5-32.553a

SGD 65.93

1 Piece(s) 8 Day(s) MeterM1.10.21.5P36P13.6-32.553a

SGD 65.93

1 Piece(s) 9 Day(s) MeterM1.10.25P36P13.6-32.553a

SGD 17.53

1 Piece(s) 9 Day(s) MeterM81.251.5P70P319-6.2584e

SGD 14.90

1 Piece(s) 8 Day(s) MeterM81.255P70P319-6.2583e

SGD 17.06

1 Piece(s) 9 Day(s) MeterM81.255P70P319-6.2584e

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)