(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High Performance Roll Taps, Coated_HP+RZ (Part Numbers)

High Performance Roll Taps, Coated_HP+RZ

Click this image to zoom it.

Move the mouse over the image to zoom

  • High Performance Roll Taps, Coated_HP+RZ
  • High Performance Roll Taps, Coated_HP+RZ

It is suitable for processing steel materials (35 HRC or less) and light alloys, and can support high-speed machining (20-50 m/min)

PDF

Part Number

Configured Part Number is shown.

HRZM7UNAJB

Part Number
HRZM7UNAJB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

SGD 40.87

1 Piece(s) 4 Day(s) or more unifiedNo.10-32UNF-2P60G713225.54.57c4

Loading...

  1. 1
 

Basic Information

Tool Material Type Powder high-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap
Hole type For through hole / For blind hole Coating Y/N Available Coating Type TiCN

Please check the type/dimensions/specifications of the part HRZM7UNAJB in the High Performance Roll Taps, Coated_HP+RZ series.

Similar Part Numbers

Part Number
HRZ7010OB
HRZ7010OP
HRZ74.0IB
HRZM7UNAJP
HRZM7UNAMB
HRZM7UNAMP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

SGD 62.04

1 Piece(s) 8 Day(s) unifiedM101.52P75G721-75.58e8

SGD 62.04

1 Piece(s) 8 Day(s) unifiedM101.54P75G721-75.58e8

SGD 30.89

1 Piece(s) 9 Day(s) unifiedM40.72P52G713-547p4

SGD 52.90

1 Piece(s) 8 Day(s) unifiedNo.10-32UNF-4P60G713225.54.57c4

SGD 53.20

1 Piece(s) 9 Day(s) unifiedNo.10-24UNC-2P60G713225.54.57c4

SGD 53.20

1 Piece(s) 9 Day(s) unifiedNo.10-24UNC-4P60G713225.54.57c4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)