(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nut Taps_NT (Part Numbers)

Nut Taps_NT

Straight nut tap mainly used for machining nuts using a tapping machine.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

NH2012P

 

Part Number
NH2012P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of protrusions

SGD 88.35

1 Piece(s) 9 Day(s) M121.7526P170II b6097103

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type High-speed steel Tap Type Point tap
Hole type For through hole Coating Y/N NA Shape n

Please check the type/dimensions/specifications of the part NH2012P in the Nut Taps_NT series.

Similar Part Numbers

Part Number
NH2012M
NH2012N
NH2012O
NH2014O
NH2016O
NH2016Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of protrusions

SGD 190.83

1 Piece(s) 8 Day(s) M12130P150II4097103

SGD 138.29

1 Piece(s) 8 Day(s) M121.2527P160II4597103

SGD 138.29

1 Piece(s) 9 Day(s) M121.527P160II5597103

SGD 188.06

1 Piece(s) 8 Day(s) M141.527P170II55119123

SGD 236.47

1 Piece(s) 8 Day(s) M161.527P180II551310133

SGD 171.20

1 Piece(s) 8 Day(s) M16227P200II b701310133

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)