(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Roll Taps, Coated_R+V (Part Numbers)

Roll Taps, Coated_R+V

Click this image to zoom it.

Move the mouse over the image to zoom

  • Roll Taps, Coated_R+V
  • Roll Taps, Coated_R+V

A coating roll tap suitable for threading steel and nonferrous materials.

PDF

Part Number

Configured Part Number is shown.

RVP51.4CP

Part Number
RVP51.4CP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

SGD 37.92

1 Piece(s) 8 Day(s) M1.40.34P36G55-32.55b

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N Available
Coating Type TiN Number of protrusions 4

Please check the type/dimensions/specifications of the part RVP51.4CP in the Roll Taps, Coated_R+V series.

Similar Part Numbers

Part Number
RVP41.2BP
RVP41.4CB
RVP41.4CP
RVP51.6DB
RVP51.6DP
RVP51.7DB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

SGD 39.40

1 Piece(s) 4 Day(s) or more M1.20.254P36G44.5-32.55a

SGD 35.50

1 Piece(s) 4 Day(s) or more M1.40.32P36G45-32.55b

SGD 37.92

1 Piece(s) 8 Day(s) M1.40.34P36G45-32.55b

SGD 36.31

1 Piece(s) 8 Day(s) M1.60.352P36G56-32.55b

SGD 36.31

1 Piece(s) 8 Day(s) M1.60.354P36G56-32.55b

SGD 36.31

1 Piece(s) 8 Day(s) M1.70.352P36G56-32.55b

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)