(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps_SP (Part Numbers)

Spiral Fluted Taps_SP

The spiral flute tap is ideal for machining blind holes as cutting chip is discharged from the grooves twisted in the same direction as the threads.
[Features]
・ The grooves are twisted in the same direction as the threads for not only good scrap discharging performance but also great cutting performance.
・ Intermittent cutting of female threads with keyway is also possible.
・ Capable of machining both synchronously and asynchronously.
・ Ideal for machining blind holds as the groove is twisted, continuous small coiled scraps are discharged to the rear, and it does not cause cutting chip clogging.
・ Ideal for tapping especially sticky work materials, plastics, etc. due to its sharpness.
・ The tap can easily cut.
・ Intermittent cutting of pilot holes with keyway is also possible.
・ Since the blade strength is inferior to HT, the HT shape is more suitable for hard materials.
[Applications]
・ Ideal for machining blind holes.

(i)Caution

  • Product shape may differ from the photo. Confirm the shape and external dimensions with the shape symbol.
  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SPQ010G

 
Part Number
SPQ010G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

SGD 53.14

1 Piece(s) 8 Day(s) MeterM100.575P211-75.583e40°

Loading...

  1. 1

Basic Information

Chamfer threads 2.5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part SPQ010G in the Spiral Fluted Taps_SP series.

Similar Part Numbers

Part Number
SNP6.0G
SNQ010J
SNQ010N
SPQ010J
SPQ010M
SPQ010N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

SGD 16.94

1 Piece(s) 8 Day(s) MeterM60.555P1132564.573c40°

SGD 32.12

1 Piece(s) 9 Day(s) MeterM100.7575P222-75.583e40°

SGD 20.79

1 Piece(s) 9 Day(s) MeterM101.2575P224-75.583e40°

SGD 33.34

1 Piece(s) 9 Day(s) MeterM100.7575P213-75.583e40°

SGD 26.83

1 Piece(s) 9 Day(s) MeterM10175P223-75.583e40°

SGD 21.79

1 Piece(s) 9 Day(s) MeterM101.2575P223-75.583e40°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)