(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Pointed Taps for Stainless Steels_SU+PO (Part Numbers)

Spiral Pointed Taps for Stainless Steels_SU+PO

Click this image to zoom it.

Move the mouse over the image to zoom

Point tap for through-hole machining with extremely viscous or work-hardened work material.
[Features]
Optimal blade design is suitable for machining chrome steel, molybdenum steel, and stainless steel.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
· Ideal for machining through-holes with chrome steel, molybdenum steel, and stainless steel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PUMRU10U

 
Part Number
PUMRU10U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

SGD 75.73

1 Piece(s) 4 Day(s) or more unified5/81195P326-12.510133eOxidation treatment

Loading...

  1. 1

Basic Information

Chamfer threads 5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC)
Tap Type Point tap Hole type For through hole Coating Y/N NA

Please check the type/dimensions/specifications of the part PUMRU10U in the Spiral Pointed Taps for Stainless Steels_SU+PO series.

Similar Part Numbers

Part Number
PUMQ3.0G
PUMQ3.0H
PUMQ3.5H
PUMRW04N
PUMRW05O
PUMRW06P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

SGD 12.72

1 Piece(s) 8 Day(s) MeterM30.546P291443.263cOxidation treatment

SGD 17.59

1 Piece(s) 4 Day(s) or more MeterM30.646P291443.263cOxidation treatment

SGD 12.90

1 Piece(s) 8 Day(s) MeterM3.50.652P211165473cOxidation treatment

SGD 19.24

1 Piece(s) 4 Day(s) or more Whitworth1/42062P3152664.573cOxidation treatment

SGD 25.55

1 Piece(s) 4 Day(s) or more Whitworth5/161870P319-6.2583eOxidation treatment

SGD 33.41

1 Piece(s) 4 Day(s) or more Whitworth3/81675P323-75.583eOxidation treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)