(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Hand tap suitable for machining extremely viscous or work-hardened work material.
[Features]
Optimal blade design is suitable for machining chrome steel, molybdenum steel, and stainless steel.
· 2 types are available, with 4P or 1.5P biting threads, to suit the application used.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 5 m/min or less is recommended.
[Applications]
Ideal for machining with extremely viscous or work-hardened work materials such as chrome steel, molybdenum steel, and stainless steel.
Japanese Only
Part Number |
---|
TUMQU04N1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 23.16 | 1 Piece(s) | 8 Day(s) | unified | 1/4-20UNC | - | 1.5P | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 3 | c | Oxidation treatment |
Loading...
Tool Material Type | High-speed steel | work material | Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) | Tap Type | Hand Tap |
---|---|---|---|---|---|
Hole type | For through hole / For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part TUMQU04N1 in the Hand Taps for Stainless Steels_SU-HT series.
Part Number |
---|
TUMQ2.3E4 |
TUMQ2.5F1 |
TUMQ2.5F4 |
TUMQU04N4 |
TUMQU05M1 |
TUMQU05M4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 31.00 | 1 Piece(s) | 8 Day(s) | Meter | M2.3 | 0.4 | 4P | 42 | P2 | 7.2 | 12 | 3 | 2.5 | 5 | 3 | c | Oxidation treatment | ||
SGD 26.17 | 1 Piece(s) | 8 Day(s) | Meter | M2.5 | 0.45 | 1.5P | 46 | P2 | 8.1 | 14 | 3 | 2.5 | 5 | 3 | c | Oxidation treatment | ||
SGD 26.17 | 1 Piece(s) | 8 Day(s) | Meter | M2.5 | 0.45 | 4P | 46 | P2 | 8.1 | 14 | 3 | 2.5 | 5 | 3 | c | Oxidation treatment | ||
SGD 23.16 | 1 Piece(s) | 8 Day(s) | unified | 1/4-20UNC | - | 4P | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 3 | c | Oxidation treatment | ||
SGD 32.15 | 1 Piece(s) | 8 Day(s) | unified | 5/16-24UNF | - | 1.5P | 70 | P2 | 19 | - | 6.2 | 5 | 8 | 4 | e | Oxidation treatment | ||
SGD 32.15 | 1 Piece(s) | 8 Day(s) | unified | 5/16-24UNF | - | 4P | 70 | P2 | 19 | - | 6.2 | 5 | 8 | 3 | e | Oxidation treatment |
How can we improve?
How can we improve?