(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps for Stainless Steels_SU+SP (Part Numbers)

Spiral Fluted Taps for Stainless Steels_SU+SP

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spiral Fluted Taps for Stainless Steels_SU+SP
  • Spiral Fluted Taps for Stainless Steels_SU+SP
  • On Sale Till 31/03/2025

Spiral tap for blind hole machining with extremely viscous or work-hardened work material.
[Features]
· For blind hole machining with extremely viscous or work-hardened work materials such as chrome steel, molybdenum steel, and stainless steel.
· Optimal design of the screw part reduces the machining burden on each blade bite, reducing the cutting resistance and increasing tool life.
· Stable scrap is ejected and a good finish is realized.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
Optimal for machining extremely viscous or work-hardened work material.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SUPP2.3E

 
Part Number
SUPP2.3E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

SGD 26.28

1 Piece(s) 4 Day(s) or more MeterM2.30.442P17.21232.552cOxidation treatment45°

Loading...

  1. 1

Basic Information

Chamfer threads 2.5P Tool Material Type High-speed steel work material High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part SUPP2.3E in the Spiral Fluted Taps for Stainless Steels_SU+SP series.

Similar Part Numbers

Part Number
SUMPUN2E
SUMPUN3F
SUMPUN4F
SUPP2.5F
SUPP2.6F
SUPP3.0G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

SGD 29.42

1 Piece(s) 4 Day(s) or more unifiedNo.25642P18.11232.552cOxidation treatment-

SGD 25.11

1 Piece(s) 4 Day(s) or more unifiedNo.34846P18.11432.552cOxidation treatment-

SGD 19.47

1 Piece(s) 4 Day(s) or more unifiedNo.44846P191443.262cOxidation treatment-

SGD 17.40

1 Piece(s) 4 Day(s) or more MeterM2.50.4546P18.11432.552cOxidation treatment45°

SGD 17.04

1 Piece(s) 4 Day(s) or more MeterM2.60.4546P18.11432.552cOxidation treatment45°

SGD 12.20

1 Piece(s) Same day MeterM30.546P191443.263cOxidation treatment50°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)