(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A tap that enables high speed, stable machining of light alloys such as aluminum die casting or forged aluminum.
[Features]
· Optimal blade design limits the internal diameter burrs that tend to appear when cutting threads into light alloy.
· Stable, clean thread machining can be performed.
[Applications]
· Stable thread machining of light alloy such as aluminum die casting or forged aluminum at high speed.
· Can be used not only with aluminum, but also other materials such as brass, bronze, magnesium castings, and zinc alloy castings.
Japanese Only
Part Number
Configured Part Number is shown.
SW016Q1LEN
Part Number |
---|
SW016Q1LEN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 89.50 | 1 Piece(s) | 4 Day(s) or more | M16 | 2 | 2.5P | 105 | 1b | 33 | - | 15 | 12 | 15 | 4 | 3 | Nitride Treatment | - |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part SW016Q1LEN in the Spiral Fluted Taps for Aluminum_AL+SP series.
Part Number |
---|
ASHMR012M |
ASHMR012N |
ASHMR012O |
SW018O1LEN |
SW018R1LEN |
SW020O1LEN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 55.70 | 1 Piece(s) | 4 Day(s) or more | M12 | 1 | 2.5P | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | ||
SGD 41.50 | 1 Piece(s) | 4 Day(s) or more | M12 | 1.25 | 2.5P | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | ||
SGD 55.09 | 1 Piece(s) | 8 Day(s) | M12 | 1.5 | 2.5P | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | ||
SGD 200.70 | 1 Piece(s) | 4 Day(s) or more | M18 | 1.5 | 2.5P | 105 | 1b | 33 | - | 15 | 12 | 15 | 4 | 3 | Nitride Treatment | - | ||
SGD 171.44 | 1 Piece(s) | 4 Day(s) or more | M18 | 2.5 | 2.5P | 115 | 1b | 33 | - | 17 | 13 | 16 | 4 | 3 | Nitride Treatment | - | ||
SGD 238.20 | 1 Piece(s) | 4 Day(s) or more | M20 | 1.5 | 2.5P | 115 | 1b | 33 | - | 17 | 13 | 16 | 4 | 3 | Nitride Treatment | - |
How can we improve?
How can we improve?