(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps for Aluminum_AL+SP (Part Numbers)

Spiral Fluted Taps for Aluminum_AL+SP

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spiral Fluted Taps for Aluminum_AL+SP
  • Spiral Fluted Taps for Aluminum_AL+SP
  • Spiral Fluted Taps for Aluminum_AL+SP
  • Spiral Fluted Taps for Aluminum_AL+SP
  • Spiral Fluted Taps for Aluminum_AL+SP

A tap that enables high speed, stable machining of light alloys such as aluminum die casting or forged aluminum.
[Features]
· Optimal blade design limits the internal diameter burrs that tend to appear when cutting threads into light alloy.
· Stable, clean thread machining can be performed.
[Applications]
· Stable thread machining of light alloy such as aluminum die casting or forged aluminum at high speed.
· Can be used not only with aluminum, but also other materials such as brass, bronze, magnesium castings, and zinc alloy castings.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SW012O1LEN

 
Part Number
SW012O1LEN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

SGD 57.97

1 Piece(s) 4 Day(s) or more M121.52.5P881b26-10.581132Nitride Treatment-

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part SW012O1LEN in the Spiral Fluted Taps for Aluminum_AL+SP series.

Similar Part Numbers

Part Number
ASHMR012M
ASHMR012N
ASHMR012O
SW012P1LEN
SW014O1LEN
SW014Q1LEN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

SGD 55.70

1 Piece(s) 4 Day(s) or more M1212.5P82P326-8.56.593eNitriding Treatment45°

SGD 41.50

1 Piece(s) 4 Day(s) or more M121.252.5P82P326-8.56.593eNitriding Treatment45°

SGD 55.09

1 Piece(s) 8 Day(s) M121.52.5P82P326-8.56.593eNitriding Treatment45°

SGD 49.32

1 Piece(s) 8 Day(s) M121.752.5P951b26-12.5101332Nitride Treatment-

SGD 74.83

1 Piece(s) 4 Day(s) or more M141.52.5P951b26-12.5101332Nitride Treatment-

SGD 84.60

1 Piece(s) 4 Day(s) or more M1422.5P1001b33-14111432Nitride Treatment-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)