(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Fluted Taps for American Taper Pipe Threads_SP-NPT (Part Numbers)

Spiral Fluted Taps for American Taper Pipe Threads_SP-NPT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spiral Fluted Taps for American Taper Pipe Threads_SP-NPT
  • Spiral Fluted Taps for American Taper Pipe Threads_SP-NPT

■ The SP-NPT is a spiral flute tap for the Americantapered pipe threads and is used for productswhose main purpose is the tightness of threadedparts in connection with pipe parts etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SNPT06O

 
Part Number
SNPT06O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

SGD 219.88

1 Piece(s) 8 Day(s) 3/8-1865281411143h17.6516.866

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Steel casting (SC) / Copper (Cu) / Brass cast iron (BsC) Tap Type Tap for pipes Hole type For blind hole
Coating Y/N NA Class ANSI G Torsional Angle 25°

Please check the type/dimensions/specifications of the part SNPT06O in the Spiral Fluted Taps for American Taper Pipe Threads_SP-NPT series.

Similar Part Numbers

Part Number
SNPT01L
SNPT02L
SNPT04O
SNPT08Q
SNPT12Q
SNPT16T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

SGD 92.55

1 Piece(s) 9 Day(s) 1/16-2754178693i127.770

SGD 92.55

1 Piece(s) 9 Day(s) 1/8-2755198693h12.0510.117

SGD 131.37

1 Piece(s) 8 Day(s) 1/4-186228119123h17.4513.426

SGD 362.31

1 Piece(s) 8 Day(s) 1/2-1480351814174h22.8520.980

SGD 591.85

1 Piece(s) 8 Day(s) 3/4-1485352317204h22.9526.325

SGD 1,095.19

1 Piece(s) 8 Day(s) 1'-11.595452621244h27.4032.934

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)