(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Interrupted Taps for American Taper Pipe Threads_INT-NPT (Part Numbers)

Interrupted Taps for American Taper Pipe Threads_INT-NPT

Reduced cutting torque by removing 1 thread per land with loose left torsion. It is a tap particularly suitable for thread processing of viscous materials such as stainless steel and chrome molybdenum steel.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TINPT06O

 
Part Number
TINPT06O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

SGD 264.13

1 Piece(s) 8 Day(s) 3/8-1865281411145h17.6516.866

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) / Steel casting (SC) Tap Type Tap for pipes Coating Y/N NA
Class ANSI G Surface Treatment Oxidation treatment Torsional Angle L8°
Threaded Direction For Left Screws

Please check the type/dimensions/specifications of the part TINPT06O in the Interrupted Taps for American Taper Pipe Threads_INT-NPT series.

Similar Part Numbers

Part Number
TINPT01L
TINPT02L
TINPT04O
TINPT08Q
TINPT12Q
TINPT16T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

SGD 111.08

1 Piece(s) 8 Day(s) 1/16-2754178695i127.770

SGD 111.08

1 Piece(s) 8 Day(s) 1/8-2755198695h12.0510.117

SGD 157.65

1 Piece(s) 8 Day(s) 1/4-186228119125h17.4513.426

SGD 435.60

1 Piece(s) 8 Day(s) 1/2-1480351814175h22.8520.980

SGD 710.78

1 Piece(s) 8 Day(s) 3/4-1485352317205h22.9526.325

SGD 1,315.07

1 Piece(s) 8 Day(s) 1'-11.595452621245h27.4032.934

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)