(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Taps for American Dryseal Taper Pipe Threads_NPTF (Part Numbers)

Hand Taps for American Dryseal Taper Pipe Threads_NPTF

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hand Taps for American Dryseal Taper Pipe Threads_NPTF
  • Hand Taps for American Dryseal Taper Pipe Threads_NPTF

Tap for machining American taper pipe "NPTF" female threads.
[Features]
· The groove is a straight hand tap type. Comes with three biting teeth at the tip.
· General-purpose tap for general steel materials.
[Applications]
· To be used when machining American tapered thread for dry seal pipe "NPTF" female thread.
* American standard pipe threads, available in many types, can be complicated.
* Check carefully when purchasing taps, as there are various kinds available such as "NPT", "NPTF", "NPS", and "NPSF".

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

TNTF04O

 

Part Number
TNTF04O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

SGD 74.45

1 Piece(s) 8 Day(s) 1/4-186228119124h17.45

Loading...

  1. 1
 

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class ANSI G

Please check the type/dimensions/specifications of the part TNTF04O in the Hand Taps for American Dryseal Taper Pipe Threads_NPTF series.

Similar Part Numbers

Part Number
TNTF01L
TNTF02L
TNTF06O
TNTF08Q
TNTF12Q
TNTF16T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)

SGD 52.61

1 Piece(s) 8 Day(s) 1/16-2754178694i12

SGD 52.88

1 Piece(s) 8 Day(s) 1/8-2755198694h12.05

SGD 118.90

1 Piece(s) 8 Day(s) 3/8-1865281411144h17.65

SGD 237.49

1 Piece(s) 9 Day(s) 1/2-1480351814174h22.85

SGD 387.25

1 Piece(s) 9 Day(s) 3/4-1485352317204h22.95

SGD 716.69

1 Piece(s) 9 Day(s) 1'-11.595452621245h27.40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)