(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

For Ultra Fast Tapping, Vertical Use. Spiral Fluted Taps for Steels_HFIHS (Part Numbers)

For Ultra Fast Tapping, Vertical Use. Spiral Fluted Taps for Steels_HFIHS

Ultra-high speed machining is possible and a center-through hole shape is adopted to support internal lubrication machining. Also suitable for vertical machining of blind holes in materials such as carbon steel and alloy steel.

PDF

Part Number

Configured Part Number is shown.

HFIHSS6.0M

Part Number
HFIHSS6.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Number of Grooves Shape

SGD 37.03

1 Piece(s) 4 Day(s) or more M6162P4112763k

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Cobalt HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type TiCN Torsional Angle 45°

Please check the type/dimensions/specifications of the part HFIHSS6.0M in the For Ultra Fast Tapping, Vertical Use. Spiral Fluted Taps for Steels_HFIHS series.

Similar Part Numbers

Part Number
HFIHSS012N
HFIHSS012O
HFIHSS012P
HFIHSS014O
HFIHSS8.0N
HFIHST020O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Number of Grooves Shape

SGD 91.31

1 Piece(s) 4 Day(s) or more M121.2582P414-123m

SGD 103.86

1 Piece(s) 8 Day(s) M121.582P414-123m

SGD 91.31

1 Piece(s) 4 Day(s) or more M121.7582P415-123m

SGD 134.95

1 Piece(s) 8 Day(s) M141.588P414-123m

SGD 52.60

1 Piece(s) 4 Day(s) or more M81.2570P412-83m

SGD 295.81

1 Piece(s) 4 Day(s) or more M201.5105P514-164m

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)