(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Model A Tap Series, Pointed Tap A-POT (Part Numbers)

Model A Tap Series, Pointed Tap A-POT

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.

PDF

Part Number

Configured Part Number is shown.

A-POT-M9X1-OH3

 
Part Number
A-POT-M9X1-OH3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Oil filler cap External center Protrusion Tool No.

SGD 45.25

1 Piece(s) 4 Day(s) or more MeterM9172OH33873225.58NAYESAvailable8325115

Loading...

  1. 1

Basic Information

Number of Chamfered Threads 5P Tool Material Type Powdered High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent)
Tap Model Point Tap Bore Model For Through Holes Coating Presence Included
Coating Type Others Details of Coating V coated

Please check the type/dimensions/specifications of the part A-POT-M9X1-OH3 in the Model A Tap Series, Pointed Tap A-POT series.

Similar Part Numbers

Part Number
A-POT-1/4-28UNF-STD
A-POT-3/4-10UNC-STD
A-POT-3/4-16UNF-STD
A-POT-M9X1-OH4
A-POT-M9X1.25-OH3
A-POT-M9X1.25-OH4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Oil filler cap External center Protrusion Tool No.

SGD 32.45

1 Piece(s) 4 Day(s) or more Unified1/4-28UNF-62OH22963194.57NAYESAvailable8327051

SGD 115.21

1 Piece(s) 4 Day(s) or more Unified3/4-10UNC-105OH458143371114NANONA8327120

SGD 115.21

1 Piece(s) 4 Day(s) or more Unified3/4-16UNF-105OH458143371114NANONA8327123

SGD 47.20

1 Piece(s) 4 Day(s) or more MeterM9172OH43873225.58NAYESAvailable8325495

SGD 40.20

1 Piece(s) 4 Day(s) or more MeterM91.2572OH33873225.58NAYESAvailable8325114

SGD 41.88

1 Piece(s) 4 Day(s) or more MeterM91.2572OH43873225.58NAYESAvailable8325494

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)