(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Shoes Walking Safety WS11 Black

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Shoes Walking Safety WS11 Black

Standard Unit Price:
SGD 112.22-
Days to Ship :
8 Day(s) or more

Designed with a focus on the movement of center of gravity as you walk to deliver safety shoes that achieve both slip resistance from the moment your feet hit the ground and a smooth and stable way of walking.
[Features]
· Compliant with JIS T 8101 leather S type (for ordinary work) EF standard.
· Walking safety series safety shoes that will make you feel like walking more.
· Compliant with "JIS T 8101 leather S type (for ordinary work) EF standard."
· "Flat sole" with a large contact area and excellent stability.
· Sole with excellent flexibility to realize nimble footwork.
· New upper design featuring a greater sense of support around the upper.
· Utilizes "cradle insole" which cradles and fully supports the sole of the foot to distribute pressure.
[Applications]
· Suitable for general use in a variety of situations. When working at heights, these shoes should be used with kyahan (Japanese cloth leggings).

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 leather S class EF approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Width of foot
    3E
  • Soles
    SX3 layer bottom F sole (SX functional resin + SX rubber)
  • Instep cover
    Leather + Mesh
  • Quantity
    1 Pair

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 23.5
  • 24
  • 24.5
  • 25
  • 27.5
  • 29
  • 30
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
23.5
8 Day(s)
SGD 112.22

Part Number : WS11BK-23.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 112.22
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    23.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 leather S class EF approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Width of foot
    3E
  • Soles
    SX3 layer bottom F sole (SX functional resin + SX rubber)
  • Instep cover
    Leather + Mesh
1 Pair
24
8 Day(s)
SGD 112.33

Part Number : WS11BK-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 112.33
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 leather S class EF approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Width of foot
    3E
  • Soles
    SX3 layer bottom F sole (SX functional resin + SX rubber)
  • Instep cover
    Leather + Mesh
1 Pair
24.5
8 Day(s)
SGD 112.44

Part Number : WS11BK-24.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 112.44
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 leather S class EF approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Width of foot
    3E
  • Soles
    SX3 layer bottom F sole (SX functional resin + SX rubber)
  • Instep cover
    Leather + Mesh
1 Pair
25
8 Day(s)
SGD 112.55

Part Number : WS11BK-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 112.55
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 leather S class EF approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Width of foot
    3E
  • Soles
    SX3 layer bottom F sole (SX functional resin + SX rubber)
  • Instep cover
    Leather + Mesh
1 Pair
27.5
8 Day(s)
SGD 113.09

Part Number : WS11BK-27.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 113.09
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 leather S class EF approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Width of foot
    3E
  • Soles
    SX3 layer bottom F sole (SX functional resin + SX rubber)
  • Instep cover
    Leather + Mesh
1 Pair
29
11 Day(s)
SGD 144.85

Part Number : WS11BK-29
Days to Ship 11 Day(s)
Standard Unit Price SGD 144.85
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    29
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 leather S class EF approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Width of foot
    3E
  • Soles
    SX3 layer bottom F sole (SX functional resin + SX rubber)
  • Instep cover
    Leather + Mesh
1 Pair
30
10 Day(s)
SGD 145.06

Part Number : WS11BK-30
Days to Ship 10 Day(s)
Standard Unit Price SGD 145.06
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    30
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 leather S class EF approved
  • Standard weight(g)
    800
  • Toecap
    Wide ACM Resin
  • Width of foot
    3E
  • Soles
    SX3 layer bottom F sole (SX functional resin + SX rubber)
  • Instep cover
    Leather + Mesh

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)