(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Shoes for High Altitude Work 3033 Miyako-Matoi

Shoes for High Altitude Work 3033 Miyako-Matoi

Standard Unit Price:
SGD 148.49-
Days to Ship :
8 Day(s)

[Features]
· Heelless flat sole is lightweight and provides excellent flexibility, ensuring firm grip.
[Applications]
· Construction, work at heights.

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather L Type Pass
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Rubber sole
  • Instep cover
    Cowhide
  • Compressive load resistance(kN)
    4.5±0.04
  • Use
    For construction and work in high places.
  • Quantity
    1 Pair
Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
25
8 Day(s)
SGD 148.49

Part Number : 3033-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 148.49
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather L Type Pass
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Rubber sole
  • Instep cover
    Cowhide
  • Compressive load resistance(kN)
    4.5±0.04
  • Use
    For construction and work in high places.
1 Pair
25.5
8 Day(s)
SGD 148.65

Part Number : 3033-25.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 148.65
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather L Type Pass
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Rubber sole
  • Instep cover
    Cowhide
  • Compressive load resistance(kN)
    4.5±0.04
  • Use
    For construction and work in high places.
1 Pair
26
8 Day(s)
SGD 148.82

Part Number : 3033-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 148.82
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather L Type Pass
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Rubber sole
  • Instep cover
    Cowhide
  • Compressive load resistance(kN)
    4.5±0.04
  • Use
    For construction and work in high places.
1 Pair
26.5
8 Day(s)
SGD 148.97

Part Number : 3033-26.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 148.97
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather L Type Pass
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Rubber sole
  • Instep cover
    Cowhide
  • Compressive load resistance(kN)
    4.5±0.04
  • Use
    For construction and work in high places.
1 Pair
27
8 Day(s)
SGD 149.13

Part Number : 3033-27
Days to Ship 8 Day(s)
Standard Unit Price SGD 149.13
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather L Type Pass
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Rubber sole
  • Instep cover
    Cowhide
  • Compressive load resistance(kN)
    4.5±0.04
  • Use
    For construction and work in high places.
1 Pair
28
8 Day(s)
SGD 149.46

Part Number : 3033-28
Days to Ship 8 Day(s)
Standard Unit Price SGD 149.46
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Hightops
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8101 Leather L Type Pass
  • Toecap
    Steel
  • Width of foot
    3E
  • Soles
    Rubber sole
  • Instep cover
    Cowhide
  • Compressive load resistance(kN)
    4.5±0.04
  • Use
    For construction and work in high places.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)