(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Comfortable and lightweight 3-layer sole safety shoes SS11 Brown SS11BR-24

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Comfortable and lightweight 3-layer sole safety shoes SS11 Brown
Part Number: SS11BR-24

Standard Unit Price: SGD 99.77 Special Price SGD 99.77
Quantity: 1 Pair
Days to Ship: 11 Day(s)

Patented 3-layer structure of sole provides "exceptional non-slip performance." This a multifunctional safety shoe that demonstrates strength in all areas.

Specifications of SS11BR-24

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Brown
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T8101 Leather S Class E Approved
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    SX3 layer (SX urethane + SX rubber)
  • Instep cover
    Leather (embossed soft)
  • Features
    The cleat of the slip resistant out sole is independent suspension type, has excellent fit against all types of floors, and outstanding slip resistance. Has neutralization function because of the conductive block in the SJ rubber out sole (includes chart of electrostatic shoe test).

Please check the type/dimensions/specifications of the part SS11BR-24 in the Comfortable and lightweight 3-layer sole safety shoes SS11 Brown series.

Similar Part Numbers

Part Number
SS11BR-23.5
SS11BR-24.5
SS11BR-25
SS11BR-25.5
SS11BR-26
SS11BR-26.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(cm)
Quantity

SGD 99.66

1 Piece(s) 11 Day(s) 23.5-

SGD 99.88

1 Piece(s) 11 Day(s) 24.5-

SGD 99.98

1 Piece(s) 11 Day(s) 25-

SGD 100.09

1 Piece(s) 11 Day(s) 25.5-

SGD 100.20

1 Piece(s) 11 Day(s) 26-

SGD 100.31

1 Piece(s) 11 Day(s) 26.5-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)