(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Safety Shoes 7500 Series 7511 Antistatic White Shoes 7511W-S-26

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Safety Shoes 7500 Series 7511 Antistatic White Shoes
Part Number: 7511W-S-26

Standard Unit Price: SGD 111.49 Special Price SGD 111.49
Quantity: 1 Pair
Days to Ship: 8 Day(s)

These shoes remove electrostatic charge by enabling any charges built up on the body to flow to earth whenever the soles contact the ground.

Specifications of 7511W-S-26

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    Included
  • Color
    White series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Standard detail
    JIS T 8103 ED-P/C3/Leather-Made/SEF Pass
  • Toecap
    Wide ACM Resin Tip Core
  • Width of foot
    3E
  • Soles
    Foam Polyurethane, 2 layers
  • Instep cover
    Leather (embossed soft)

Please check the type/dimensions/specifications of the part 7511W-S-26 in the Safety Shoes 7500 Series 7511 Antistatic White Shoes series.

Similar Part Numbers

Part Number
7511BK-S-25
7511BK-S-25.5
7511BK-S-26
7511W-S-26.5
7511W-S-27.5
7511W-S-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Size
(cm)
Quantity

SGD 128.35

1 Piece(s) 8 Day(s) Black series25-

SGD 128.46

1 Piece(s) 8 Day(s) Black series25.5-

SGD 128.56

1 Piece(s) 8 Day(s) Black series26-

SGD 111.49

1 Piece(s) 8 Day(s) White series26.5-

SGD 111.49

1 Piece(s) 8 Day(s) White series27.5-

SGD 111.49

1 Piece(s) 8 Day(s) White series28-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)