(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Backdraft DBD Type (Part Numbers)

Backdraft DBD Type

[Features]
· Ideal for high-speed finishing of mold reference base

Part Number

Configured Part Number is shown.

DBD-6080R-27

Part Number
DBD-6080R-27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Mounting Method Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
With/Without Coolant Holes Dimensions Lf
(mm)
Weight
(kg)

SGD 636.58

1 Piece(s) 14 Day(s) 80Arbor--676272012.4722Available501.41

Loading...

  1. 1

Basic Information

Machining Application Plane / Groove / Plunging (Z feed) / Vertical Supported tips DBD170408(JC8015、JBN500、CX90)/DBD170408-30(JC8003、CX75)/DBD170408-F(JC8003、CX75) Machining Application Details Pocket machining / curved surface processing / plunging
Applicable Part Clamp Screw DSW-4085 Applicable Part Wrench A-15T

Please check the type/dimensions/specifications of the part DBD-6080R-27 in the Backdraft DBD Type series.

Similar Part Numbers

Part Number
DBD-3040-50-S32
DBD-4050R
DBD-4050R-22
DBD-5063R
DBD-5063R-22
DBD-5063R-27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Mounting Method Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
With/Without Coolant Holes Dimensions Lf
(mm)
Weight
(kg)

SGD 468.39

1 Piece(s) 4 Day(s) or more 40With handle150323------Available500.91

SGD 509.71

1 Piece(s) 14 Day(s) 50Arbor--44722.22516.58.4520NA500.45

SGD 509.71

1 Piece(s) 14 Day(s) 50Arbor--4472216.510.46.320NA500.45

SGD 551.18

1 Piece(s) 14 Day(s) 63Arbor--56022.22516.58.4520NA500.81

SGD 551.18

1 Piece(s) 14 Day(s) 63Arbor--5602216.510.46.320NA500.81

SGD 551.18

1 Piece(s) 4 Day(s) or more 63Arbor--560272012.4722NA500.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)