(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
EV Safety Glasses EG-1N Side Shields

EV Safety Glasses EG-1N Side Shields

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Safety glasses utilizing impact- and scratch-resistant plastic lens.

Basic Specifications

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • UV Cut
    Yes
  • Lens Color
    Clear
  • Width(mm)
    180
  • Height(mm)
    90
  • Depth(mm)
    90
  • JAN Code
    4977292387590
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Weight(g)
    50
  • Features
    Eye protection where there are flying objects.
  • Function 1
    Can be worn over prescription glasses.
  • Function 2
    Cuts UV Rays by 99.9%.
  • Function 3
    A lightweight type that prevents fatigue.
  • Specification 1
    Lens Specification: Ultraviolet Ray 99.9% Cut.
  • Precautions 1
    Do not remove protective glasses while in operation. Do not use in hot areas, or for work that generates harmful rays.
  • Precautions 2
    In work with a risk of handling chemicals or high-shock flying objects, please make sure to use a face shield that protects the entire face.
  • Precautions 3
    These protective glasses do not protect the eyes from all kinds of flying objects. For tasks with any risk of flying objects entering through the frame clearance, use in combination with a protective mask and other protective gear.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : EG-1N-YOKO
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • UV Cut
    Yes
  • Lens Color
    Clear
  • Width(mm)
    180
  • Height(mm)
    90
  • Depth(mm)
    90
  • JAN Code
    4977292387590
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Weight(g)
    50
  • Features
    Eye protection where there are flying objects.
  • Function 1
    Can be worn over prescription glasses.
  • Function 2
    Cuts UV Rays by 99.9%.
  • Function 3
    A lightweight type that prevents fatigue.
  • Specification 1
    Lens Specification: Ultraviolet Ray 99.9% Cut.
  • Precautions 1
    Do not remove protective glasses while in operation. Do not use in hot areas, or for work that generates harmful rays.
  • Precautions 2
    In work with a risk of handling chemicals or high-shock flying objects, please make sure to use a face shield that protects the entire face.
  • Precautions 3
    These protective glasses do not protect the eyes from all kinds of flying objects. For tasks with any risk of flying objects entering through the frame clearance, use in combination with a protective mask and other protective gear.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)