(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Whistle No.21–25

Whistle No.21–25

Standard Unit Price:
SGD 10.77
Days to Ship :
18 Day(s)

Guidance, instructions, warnings, signals.
[Features]
·Product type: Standard type
·Built-in sound: whistle

Basic Specifications

  • Product Type
    Standard Type
  • Built-in sound
    Whistle
  • Color
    Silver
  • Details Type
    Metal (Long Tube)
  • Mass(g)
    Approx. 21
  • Raw Materials
    Brass
  • Specifications
    With neck strap with TOYO logo (about 1 m circle)
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s)
SGD 10.77

Part Number : NO24
Days to Ship 18 Day(s)
Standard Unit Price SGD 10.77
Quantity 1 pc.

Specificationtitle

  • Product Type
    Standard Type
  • Built-in sound
    Whistle
  • Color
    Silver
  • Details Type
    Metal (Long Tube)
  • Mass(g)
    Approx. 21
  • Raw Materials
    Brass
  • Specifications
    With neck strap with TOYO logo (about 1 m circle)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)