(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hook & Loop Fastener Safety Shoes G3695 (Black)

Hook & Loop Fastener Safety Shoes G3695 (Black)

Standard Unit Price:
SGD 91.13
Days to Ship :
17 Day(s) or more

These safety shoes will even lighten the mood of hardworking people.
[Features]
· Comfortable design, now even more comfortable thanks to unrelenting efforts to improve foot health and boost comfort by applying the principles of ergonomics and occupational health.
· New materials make the cushioning effect last longer. 3D-footbed to fit to the shape of the soles of your feet.
· Heel portion fit improved to reduce foot slippage and ensure a steady posture.
· Toe spring increased to prevent stumbling. Stumbling also prevented by protrusion free design.
· Wide resin toecaps are lightweight, yet offer the same level of safety as steel toecaps
· Upper (surface material) is 100% recycled fiber, and artificial leather part is 100% recycled artificial leather.
[Applications]
· For workplaces where light footwork is required.

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    Magic style
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Manufacturing Method
    I Type
  • Color Details
    Black
  • Material Quality
    Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane Foam
  • Detail Description
    With slip sign
  • Sales Unit
    1 Pair
  • 1 Pair

Catalog

Japanese Only

Part Number

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
17 Day(s) or more
SGD 91.13

Part Number : 1204002011
Days to Ship 17 Day(s) or more
Standard Unit Price SGD 91.13
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    Magic style
  • Antistatic shoes
    x
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Manufacturing Method
    I Type
  • Color Details
    Black
  • Material Quality
    Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane Foam
  • Detail Description
    With slip sign

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)