(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Hook & Loop Fastener Safety Shoes G3595 (Navy Blue) 1204000611

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hook & Loop Fastener Safety Shoes G3595 (Navy Blue)
Part Number: 1204000611

Standard Unit Price: SGD 89.22 Special Price SGD 89.22
Quantity: 1 Pair
Days to Ship: 4 Day(s) or more

These safety shoes will even lighten the mood of hardworking people.
[Features]
· Designed for comfort by considering how to achieve the ideal fit from every angle.
· New materials make the cushioning effect last longer.
· Heel portion fit improved to reduce foot slippage and ensure a steady posture.
· Toe spring increased to prevent stumbling. Stumbling also prevented by protrusion free design.
· 100% recycled fiber is used for upper (surface material).
· Safety sneakers utilizing recycled artificial leather.
[Applications]
· For workplaces where light footwork is required.

Specifications of 1204000611

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    Magic style
  • Antistatic shoes
    x
  • Color
    Blue series
  • Size(cm)
    26
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Manufacturing Method
    I Type
  • Color Details
    Navy
  • Material Quality
    Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane Foam
  • Detail Description
    With slip sign

Please check the type/dimensions/specifications of the part 1204000611 in the Hook & Loop Fastener Safety Shoes G3595 (Navy Blue) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)