(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fixture, Ball Chain (Stainless Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025

Fixture, Ball Chain (Stainless Steel)

Standard Unit Price:
SGD 6.90- Special Price
Days to Ship :
Same day or more

[Applications]
Can be used for hanging safety signs, etc.
[Features]
Stainless steel, that is resistant to dirt and heat and is hard to rust.

Basic Specifications

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Material (Body)
    Stainless Steel

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 pcs)
  • 1 Pack (50 pcs)
  • Clear
Size

Refine by

  • 2.3mmφ×200mm
  • 2.3mmφ×300mm
  • 2.3mmφ×400mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (50 pcs)
2.3mmφ×200mm
8 Day(s)
SGD 58.02

Part Number : 460-09
Days to Ship 8 Day(s)
Standard Unit Price SGD 58.02
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Material (Body)
    Stainless Steel
  • Size
    2.3mmφ×200mm
1 Pack (5 pcs)
2.3mmφ×200mm
Same day
SGD 6.90
SGD 1.38

Part Number : 860-06
Days to Ship : Same day
Standard Unit Price SGD 6.90
SGD 1.38
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Material (Body)
    Stainless Steel
  • Size
    2.3mmφ×200mm
1 Pack (5 pcs)
2.3mmφ×300mm
8 Day(s)
SGD 9.82

Part Number : 860-07
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.82
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Material (Body)
    Stainless Steel
  • Size
    2.3mmφ×300mm
1 Pack (5 pcs)
2.3mmφ×400mm
8 Day(s)
SGD 12.80

Part Number : 860-08
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.80
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Material (Body)
    Stainless Steel
  • Size
    2.3mmφ×400mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)