(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Energy Saving Promotional Item, Strip Placard

Click this image to zoom it.

Move the mouse over the image to zoom

Energy Saving Promotional Item, Strip Placard

Standard Unit Price:
SGD 6.20
Days to Ship :
9 Day(s)

2 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Energy Conservation Promoting Product
  • Details Model
    Strip-type Sign
  • Material (Body)
    Eco Uniboard
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Energy Saving
  • Save Water
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Energy Saving
9 Day(s)
SGD 6.20

Part Number : 810-83
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Energy Conservation Promoting Product
  • Details Model
    Strip-type Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    Energy Saving
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
1 pc.
Save Water
9 Day(s)
SGD 6.20

Part Number : 810-84
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Energy Conservation Promoting Product
  • Details Model
    Strip-type Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    Save Water
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)