(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Radiation Sign, Regulation Enforced By Medical Law

Click this image to zoom it.

Move the mouse over the image to zoom

Radiation Sign, Regulation Enforced By Medical Law

Standard Unit Price:
SGD 8.70-
Days to Ship :
9 Day(s)

2 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Details Model
    Medical Care Law Enforcement Regulation Products
  • Material (Body)
    Eco Uniboard
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    300
  • Side(mm)
    200
  • Thickness(mm)
    1
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Controlled Area
  • Radiation Control Area
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Radiation Control Area
9 Day(s)
SGD 8.74

Part Number : 817-57
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Details Model
    Medical Care Law Enforcement Regulation Products
  • Material (Body)
    Eco Uniboard
  • Display Content
    Radiation Control Area
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    300
  • Side(mm)
    200
  • Thickness(mm)
    1
1 pc.
Controlled Area
9 Day(s)
SGD 8.70

Part Number : 817-58
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.70
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Details Model
    Medical Care Law Enforcement Regulation Products
  • Material (Body)
    Eco Uniboard
  • Display Content
    Controlled Area
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    300
  • Side(mm)
    200
  • Thickness(mm)
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)