(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Sign Passage Sign

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Sign Passage Sign

Standard Unit Price:
SGD 10.10
Days to Ship :
9 Day(s)

6 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Passage Sign
  • Material (Body)
    Eco Uniboard
  • Mount Specification
    4 Corner Holes
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • Thickness(mm)
    1
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • No Helmet Zone
  • Pedestrian path
  • Safety Corridor→
  • Work passage
  • ← Safety corridor
  • ← Safety corridors →
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
← Safety corridors →
9 Day(s)
SGD 10.10

Part Number : 311-01
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Passage Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    ← Safety corridors →
  • Mount Specification
    4 Corner Holes
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • Thickness(mm)
    1
1 pc.
Work passage
9 Day(s)
SGD 10.10

Part Number : 311-03
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Passage Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    Work passage
  • Mount Specification
    4 Corner Holes
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • Thickness(mm)
    1
1 pc.
Pedestrian path
9 Day(s)
SGD 10.10

Part Number : 311-05
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Passage Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    Pedestrian path
  • Mount Specification
    4 Corner Holes
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • Thickness(mm)
    1
1 pc.
← Safety corridor
9 Day(s)
SGD 10.10

Part Number : 311-07
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Passage Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    ← Safety corridor
  • Mount Specification
    4 Corner Holes
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • Thickness(mm)
    1
1 pc.
Safety Corridor→
9 Day(s)
SGD 10.10

Part Number : 311-08
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Passage Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    Safety Corridor→
  • Mount Specification
    4 Corner Holes
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • Thickness(mm)
    1
1 pc.
No Helmet Zone
9 Day(s)
SGD 10.10

Part Number : 311-09
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Passage Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    No Helmet Zone
  • Mount Specification
    4 Corner Holes
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • Thickness(mm)
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)