(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Helmet Stickers, Operations Chief Sticker

Click this image to zoom it.

Move the mouse over the image to zoom

Helmet Stickers, Operations Chief Sticker

Standard Unit Price:
SGD 2.45-
Days to Ship :
8 Day(s) or more

15 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (2 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (2 Sheets)
  • Clear
Display Content

Refine by

  • Bulk Loading Safety Officer
  • Chief Boiler Operator
  • Chief Support Frame Construction Manager
  • Chief of Grinder Cutter Work
  • Gas Welding Operation Chief
  • Lead Work Operation Chief
  • Operation Chief of Press Machining
  • Operation Chief of Woodworking Machine
  • Operation chief of the drying facility
  • Operations Chief of First Class Pressure Vessels Handling
  • Quarry/Excavation Operations Chief
  • Scaffolding Assembly Dismantling Operation Supervisor
  • Specific Chemical Substances Operations Chief
  • Work supervisors for assembly of steel frames used in building structures, etc.
  • X-ray, Operation Chief
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 Sheets)
Quarry/Excavation Operations Chief
8 Day(s)
SGD 2.45

Part Number : 851-20
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.45
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Quarry/Excavation Operations Chief
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Scaffolding Assembly Dismantling Operation Supervisor
8 Day(s)
SGD 2.70

Part Number : 851-21
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Scaffolding Assembly Dismantling Operation Supervisor
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Chief Support Frame Construction Manager
9 Day(s)
SGD 2.45

Part Number : 851-22
Days to Ship 9 Day(s)
Standard Unit Price SGD 2.45
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Chief Support Frame Construction Manager
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Gas Welding Operation Chief
8 Day(s)
SGD 2.70

Part Number : 851-23
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Gas Welding Operation Chief
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Chief Boiler Operator
8 Day(s)
SGD 2.70

Part Number : 851-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Chief Boiler Operator
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Bulk Loading Safety Officer
8 Day(s)
SGD 2.70

Part Number : 851-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Bulk Loading Safety Officer
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Operation Chief of Press Machining
8 Day(s)
SGD 2.70

Part Number : 851-28
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Operation Chief of Press Machining
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Specific Chemical Substances Operations Chief
8 Day(s)
SGD 2.70

Part Number : 851-29
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Specific Chemical Substances Operations Chief
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Work supervisors for assembly of steel frames used in building structures, etc.
8 Day(s)
SGD 2.70

Part Number : 851-30
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Work supervisors for assembly of steel frames used in building structures, etc.
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Lead Work Operation Chief
9 Day(s)
SGD 2.45

Part Number : 851-31
Days to Ship 9 Day(s)
Standard Unit Price SGD 2.45
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Lead Work Operation Chief
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
X-ray, Operation Chief
8 Day(s)
SGD 2.70

Part Number : 851-33
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    X-ray, Operation Chief
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Operation chief of the drying facility
8 Day(s)
SGD 2.70

Part Number : 851-35
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Operation chief of the drying facility
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Operation Chief of Woodworking Machine
9 Day(s)
SGD 2.45

Part Number : 851-36
Days to Ship 9 Day(s)
Standard Unit Price SGD 2.45
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Operation Chief of Woodworking Machine
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Chief of Grinder Cutter Work
9 Day(s)
SGD 2.45

Part Number : 851-37
Days to Ship 9 Day(s)
Standard Unit Price SGD 2.45
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Chief of Grinder Cutter Work
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Operations Chief of First Class Pressure Vessels Handling
9 Day(s)
SGD 2.45

Part Number : 851-38
Days to Ship 9 Day(s)
Standard Unit Price SGD 2.45
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Helmet Stickers
  • Details Model
    Operation Chief Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Operations Chief of First Class Pressure Vessels Handling
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)