(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Earplug (Flange Type) 1290

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Earplug (Flange Type)
Part Number: 1290

Standard Unit Price: SGD 2.80 Special Price SGD 2.80
Days to Ship: Quote

[Features]
· Made of thermoplastic elastomer so a soft wearability is achieved.
· Hygienic since they can be washed and reused.
· With three flanges sized large, medium and small, fits perfectly in different sized external ear canals.
· A new design that demonstrates higher sound insulation performance at higher ranges and suppresses sound insulation in conversation ranges.
[Specifications]
· JIS T8161EP-1 (type-1) compliant
· ANSI (S3-19-1974) compliant
[Material]
· Thermoplastic elastomer

Please check the type/dimensions/specifications of the part 1290 in the Earplug (Flange Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)