(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Step-through Preventing Electrostatic Rubber 2-Layered Safety shoes

Step-through Preventing Electrostatic Rubber 2-Layered Safety shoes

Standard Unit Price:
SGD 203.65-
Days to Ship :
8 Day(s)

[Features]
·Equipped with a stainless steel stepping prevention plate that protects the soles of the feet from stepping accidents.
·The firefighting specifications worn by firefighting headquarters and firefighting teams nationwide are ideal for disaster prevention and rescue.
·While maintaining the heat resistance and durability of the rubber sole, the two-layer sole with foam rubber provides excellent cushioning and weight reduction.
·Demonstrates stable static electricity removal performance even in low-humidity environments with the highest level of environmental classification. (JIS static electricity prevention performance C1 pass)
·Anti-slip soles which conform to JIS anti-slip performance "F."
·Wide tree for comfortable wearing with straight thumb

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Antistatic shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Specifications
    JIS T 8101 Leather S Class E/F/P approved. JIS T 8103 ED-P/C1 approved (General Static Electricity Free Shoes).
  • Pierce Prevention Plate
    Stainless Steel
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 27.5
  • 28
  • Clear
Trusco Code

Refine by

  • 405-9409
  • 405-9395
  • 405-9387
  • 405-9379
  • 405-9361
  • 405-9352
  • 405-9344
  • 405-9336
  • 405-9328
  • 405-9310
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
23.5
405-9310
8 Day(s)
SGD 227.16

Part Number : RT731FSSP-4-23.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 227.16
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    23.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    405-9310
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1075
  • Specifications
    JIS T 8101 Leather S Class E/F/P approved. JIS T 8103 ED-P/C1 approved (General Static Electricity Free Shoes).
  • Pierce Prevention Plate
    Stainless Steel
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
24
405-9328
8 Day(s)
SGD 247.50

Part Number : RT731FSSP-4-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 247.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    405-9328
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1110
  • Specifications
    JIS T 8101 Leather S Class E/F/P approved. JIS T 8103 ED-P/C1 approved (General Static Electricity Free Shoes).
  • Pierce Prevention Plate
    Stainless Steel
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
24.5
405-9336
8 Day(s)
SGD 203.65

Part Number : RT731FSSP-4-24.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 203.65
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    405-9336
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1145
  • Specifications
    JIS T 8101 Leather S Class E/F/P approved. JIS T 8103 ED-P/C1 approved (General Static Electricity Free Shoes).
  • Pierce Prevention Plate
    Stainless Steel
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
25
405-9344
8 Day(s)
SGD 222.60

Part Number : RT731FSSP-4-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 222.60
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    405-9344
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1180
  • Specifications
    JIS T 8101 Leather S Class E/F/P approved. JIS T 8103 ED-P/C1 approved (General Static Electricity Free Shoes).
  • Pierce Prevention Plate
    Stainless Steel
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
25.5
405-9352
8 Day(s)
SGD 203.65

Part Number : RT731FSSP-4-25.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 203.65
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    405-9352
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1215
  • Specifications
    JIS T 8101 Leather S Class E/F/P approved. JIS T 8103 ED-P/C1 approved (General Static Electricity Free Shoes).
  • Pierce Prevention Plate
    Stainless Steel
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
26
405-9361
8 Day(s)
SGD 223.10

Part Number : RT731FSSP-4-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 223.10
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    405-9361
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1250
  • Specifications
    JIS T 8101 Leather S Class E/F/P approved. JIS T 8103 ED-P/C1 approved (General Static Electricity Free Shoes).
  • Pierce Prevention Plate
    Stainless Steel
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
26.5
405-9379
8 Day(s)
SGD 203.65

Part Number : RT731FSSP-4-26.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 203.65
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    405-9379
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1285
  • Specifications
    JIS T 8101 Leather S Class E/F/P approved. JIS T 8103 ED-P/C1 approved (General Static Electricity Free Shoes).
  • Pierce Prevention Plate
    Stainless Steel
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
27
405-9387
8 Day(s)
SGD 203.65

Part Number : RT731FSSP-4-27
Days to Ship 8 Day(s)
Standard Unit Price SGD 203.65
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    405-9387
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1320
  • Specifications
    JIS T 8101 Leather S Class E/F/P approved. JIS T 8103 ED-P/C1 approved (General Static Electricity Free Shoes).
  • Pierce Prevention Plate
    Stainless Steel
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
27.5
405-9395
8 Day(s)
SGD 203.65

Part Number : RT731FSSP-4-27.5
Days to Ship 8 Day(s)
Standard Unit Price SGD 203.65
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    27.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    405-9395
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1355
  • Specifications
    JIS T 8101 Leather S Class E/F/P approved. JIS T 8103 ED-P/C1 approved (General Static Electricity Free Shoes).
  • Pierce Prevention Plate
    Stainless Steel
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
28
405-9409
8 Day(s)
SGD 224.00

Part Number : RT731FSSP-4-28
Days to Ship 8 Day(s)
Standard Unit Price SGD 224.00
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    405-9409
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Weight
    1390
  • Specifications
    JIS T 8101 Leather S Class E/F/P approved. JIS T 8103 ED-P/C1 approved (General Static Electricity Free Shoes).
  • Pierce Prevention Plate
    Stainless Steel
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)